Caterpillar 428D

Caterpillar 428D

Price
32,767 USD
Year
2002
Working hours
3239 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 428D
Categorybackhoe loader
Serial NumberBNS01264
Unit NumberUTRAD2236
Catalog NumberCU4545833
Manufacturing Year2002
Hours3239 h
CountryAustralia
LocationAdelaide, SA
Pricing
Price Excluding Tax$ 32,767
Tax (10%)$ 3,277
Price Including Tax$ 36,044
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
BEACONBEACON
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
BUCKET, MPBUCKET, MP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
SIDE SHIFTSIDE SHIFT
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, LEVERCONTROLS, LEVER
ENGINE ENCLOSURESENGINE ENCLOSURES
REAR AUXILIARY HYDRAULICSREAR AUXILIARY HYDRAULICS
Additional InformationAIR SUSPENSION SEAT
COUNTER WEIGHT
FRONT AUXILIARY HYDRAULICS
REAR COUPLER
RISK ASSESSMENT
WE ACTIVELY PURCHASE USED CATERPILLAR MACHINES
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Yes
  • No
  • Good
  • Good
  • Good
  • FairFaded.
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • FairPaint faded
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • No
  • Yes
  • Fair
  • Good
  • Good
  • Good
  • Good
  • FairOut of date.
gauges, operator station, console
  • No
  • No
  • FairPoor air flow.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPhilips.
  • Good
  • GoodAir.
  • Good
  • Fair
engine
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Clear.
  • Fair
  • FairRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • FairFan belts worn.
  • Good
  • Good
  • GoodBelt.
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBoots split.
brake
  • No
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairAuxiliary return hose leaking.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine in fair condition.
  • Machine fitted with UHF radio.
  • Machine comes with 300mm, 450mm 600mm and 900mm dug buckets.
axles / final drives
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Some wear in slew frame to skidding frame pins and bushes.
  • Good
  • FairSome wear in boom to slew frame pins and bushes.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSome wear in bucket linkage pins and bushes.
rear bucket
  • YesManual.
  • Good
  • Some wear in rear bucket linkage.
  • Good
  • Good
  • Good
tires
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontStar max, 12.5/80-18.70NoNoNo
Left RearGood Year, 16.9-28.25NoNoNo
Right FrontStarmaxx, 12.5/80-18.70NoNoNo
Right RearGood Year. 16.9-28.25NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAVPOWERSee InventoryWebsiteSelect contact
Mervyn Jamieson
Australia
Telephone:+61 8 8445 5810
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone