Quick Search

Caterpillar 420XE

Caterpillar 420XE

Price
XDR 137,500
Year
2021
Working hours
366 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Meridian, ID
+1 8779914228
Show phone number
Basic information
BrandCaterpillar 420XE
Categorybackhoe loader
Serial NumberH9X01066
Unit NumberE0118356
Catalog Number10048964
Year2021
Hours366 h
CountryUnited States
LocationMeridian, United States
Pricing
Price Excluding Tax137,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationSHIPPING/STORAGE PROTECTION
SERIALIZED TECHNICAL MEDIA KIT
COUNTERWEIGHT, 1015 LBS
CUTTING EDGE, TWO PIECE,WIDE
RUST PREVENTATIVE APPLICATOR
TIRES, 12.5 80/19.5L-24, GY
STICK, EXTENDABLE, 14FT
BUCKET-GP, 1.5 YD3, IT
SEAT BELT, 3" SUSPENSION
COLD WEATHER PACKAGE, 120V
SEAT, DELUXE FABRIC, HEATED
WORKLIGHTS (8) HALOGEN LAMPS
RADIO, FM BLUETOOTH
COUPLER, PG, MAN.D.LOCK, BHL
BUCKET-HD, 18", 4.2 FT3
PRODUCT LINK, CELLULAR, PLE643
AIR CONDITIONER, T4F
PT, 4WD/2WS AUTOSHIFT
ENGINE, 74.5KW, C3.6 DITA, T4F
HYD, MP, 6FCN/8BNK, EH, QC
LOADER, ST, PL, QUICK COUPLER
DISPLAY, TOUCH SCREEN
AUTO-UP STABILIZERS
USB POWER PORT
STABILIZER PADS, FLIP-OVER
420 XE 07A BACKHOE LOADER CFG1
CAB, DELUXE
INSTRUCTIONS, ANSI
PLATE GROUP - BOOM WEAR
PINS, SPARE
LINES, COMBINED AUX, E-STICK
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering