Caterpillar 420F

Caterpillar 420F

Price
62,880 USD
Year
2013
Working hours
2185 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F
Categorybackhoe loader
Serial NumberSKR02460
Unit Number4CR5633
Catalog NumberCU2226867
Manufacturing Year2013
Hours2185 h
CountryUnited States
LocationColby, KS
Pricing
Price Excluding Tax$ 62,880
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

420F 2013
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.5 CYD
CAB, DELUXE, AC
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
COUPLING, QUICK DISCONNECT
CUTTING EDGE, TWO PIECE,WIDE
ENGINE, 74.5KW, C4.4 DITA, T4I
FRONT TIRE SIZE:12.5/80-18
GUARD, FUEL TANK
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, ST
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, COMBINED AUX, E-STICK
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PRODUCT LINK, SATELLITE PL321
PT, 4WD, STD SHIFT
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
STORAGE, GP-BOX
TIRES, 4WD BIAS, GOODYEAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone