Caterpillar 420F

Caterpillar 420F

Price
52,500 USD
Year
2014
Working hours
1712 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F
Categorybackhoe loader
Serial NumberSKR02654
Unit NumberUM61742
Catalog NumberCU2023623
Manufacturing Year2014
Hours1712 h
CountryUnited States
LocationLongview, OR
Pricing
Price Excluding Tax$ 52,500
Tax-
Price Including Tax-
Features
Additional InformationBUCKET-GP, 1.4 CYD
CANOPY, BASE
COUNTERWEIGHT, 1015 LBS
COUPLER, PIN LOCK, BL F
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW, C4.4 DITA, T4I
HYDRAULICS, GP, 6FCN/8BNK, ST
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, COMBINED AUX, E-STICK
PACK, DOMESTIC TRUCK
PT, 4WD, STD SHIFT
SEAT BELT, 3" SUSPENSION
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, STREET
STICK, EXTENDABLE, 14FT
TIRES, 4WD, BIAS, FIRESTONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone