Quick Search

CAT 420F2ST

CAT 420F2ST

Year
2016
Working hours
1,852 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Nitro, WV
+1 502 744 4441
Show phone number
Basic information
BrandCAT 420F2ST
Boyd Cat Company
Categorybackhoe loader
Serial NumberHWC01693
Unit NumberEQ00115869
Catalog Number10057880
Year2016
Hours1,852 h
CountryUnited States
LocationNitro, United States
Pricing
Price Excluding Tax77,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
STICK, STANDARD, 14FTSTICK, STANDARD, 14FT
LINES, COMBINED AUX, STD STICKLINES, COMBINED AUX, STD STICK
BELT, SEAT, 2" SUSPENSIONBELT, SEAT, 2" SUSPENSION
BUCKET-GP, 89" 1.30YD3BUCKET-GP, 89" 1.30YD3
CAB, DELUXECAB, DELUXE
CUTTING EDGE, TWO PIECECUTTING EDGE, TWO PIECE
HYDRAULICS, MP, 5FCN/7BNK, STHYDRAULICS, MP, 5FCN/7BNK, ST
INSTRUCTIONS, ANSIINSTRUCTIONS, ANSI
LOADER S/N 160704687LOADER S/N 160704687
STABILIZER PADS, FLIP-OVERSTABILIZER PADS, FLIP-OVER
TIRES, 340 80R18/19.5L-24, FSTIRES, 340 80R18/19.5L-24, FS
PACK, DOMESTIC TRUCKPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KITSERIALIZED TECHNICAL MEDIA KIT
COLD WEATHER PACKAGE, 120V HRCCOLD WEATHER PACKAGE, 120V HRC
SEAT, DELUXE FABRICSEAT, DELUXE FABRIC
COUNTERWEIGHT, 1015 LBSCOUNTERWEIGHT, 1015 LBS
ENGINE, 74.5KW,C4.4 ACERT, T4FENGINE, 74.5KW,C4.4 ACERT, T4F
PT, 4WD, STD SHIFTPT, 4WD, STD SHIFT
SHIPPING/STORAGE PROTECTIONSHIPPING/STORAGE PROTECTION
LANE 3 ORDERLANE 3 ORDER
PRODUCT LINK, CELLULAR, PL641IPRODUCT LINK, CELLULAR, PL641I
AIR CONDITIONER, T4AIR CONDITIONER, T4
RUST PREVENTATIVE APPLICATORRUST PREVENTATIVE APPLICATOR
420F2 BHL ST, TIER 4, HRC420F2 BHL ST, TIER 4, HRC
RADIO & CD PLAYERRADIO & CD PLAYER
Additional information420F2 BHL ST, TIER 4, HRC
AIR CONDITIONER, T4
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 89" 1.30YD3
CAB, DELUXE
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW,C4.4 ACERT, T4F
HYDRAULICS, MP, 5FCN/7BNK, ST
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, COMBINED AUX, STD STICK
LOADER S/N 160704687
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR, PL641I
PT, 4WD, STD SHIFT
RADIO & CD PLAYER
RUST PREVENTATIVE APPLICATOR
SEAT, DELUXE FABRIC
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 14FT
TIRES, 340 80R18/19.5L-24, FS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering