Caterpillar 420F2 4EO

Caterpillar 420F2 4EO

Price
87,032 USD
Year
2015
Working hours
660 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2 4EO
Categorybackhoe loader
Serial NumberHWC00834
Unit NumberE129256
Catalog NumberCU2569723
Manufacturing Year2015
Hours660 h
CountryUnited States
LocationYuma, AZ
Pricing
Price Excluding Tax$ 87,032
Tax-
Price Including Tax-
Features
Accessories
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationDRIVE: 4WD
STICK: EXTENDED
PRODUCT LINK: INCLUDES
ROPS: OPEN
TIRE SIZE REAR: 19.5L 24
ENGINE TIER RATING: T4F
BUCKET-FRONT/SIZE AND TYPE: 1.5 CYD
TIRE SIZE FRONT: 12.5 80
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone