Caterpillar 420F2

Caterpillar 420F2

Price
83,000 USD
Year
2016
Working hours
429 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2
Categorybackhoe loader
Serial NumberHWC01338
Unit Number19826
Catalog NumberCU2351380
Manufacturing Year2016
Hours429 h
CountryUnited States
LocationMemphis, TN
Pricing
Price Excluding Tax$ 83,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information420F2 CY/S-STK (DLO)
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.4 CYD
CANOPY, BASE
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 530 LBS
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW,C4.4 ACERT, T4F
GUARD, STABILIZER
HYDRAULICS, GP, 5FCN/7BNK, ST
INSTRUCTIONS, ANSI
LANE 3 ORDER
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR, PL641I
PT, 4WD, STD SHIFT
RUST PREVENTATIVE APPLICATOR
SEAT, VINYL
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 14FT
TIRES, 12.5 80/19.5L-24, FS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Roth Nunley
Telephone:+1 888 720 1308
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone