Caterpillar 420F2

Caterpillar 420F2

Price
On Request
Year
2015
Working hours
1043 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2
Categorybackhoe loader
Serial NumberHWC00528
Unit NumberEQ007054
Catalog NumberCU2234496
Manufacturing Year2015
Hours1043 h
CountryUnited States
LocationGarner, NC
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBELT, SEAT, 2" SUSPENSION
BUCKET, LOADER (NONE)
BUCKET-HD, 24", 6.2 CFT
CANOPY, BASE
COUNTERWEIGHT, 530 LBS
ENGINE, 74.5KW,C4.4 ACERT, T4F
FAN, STANDARD CAB/ CANOPY
HYDRAULICS, MP, 6FCN/8BNK, ST
INSTRUCTIONS, ANSI
420F2 BHL ST, TIER 4, HRC
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PT, 4WD, STD SHIFT
RUST PREVENTATIVE APPLICATOR
SEAT, VINYL
SERIALIZED TECHNICAL MEDIA KIT
SERVICE FILTER PACK, T4/C4.4
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 14FT
TIRES, 4WD BIAS, GOODYEAR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
general appearance
  • Yes
  • YesAt last service
  • Good
  • GoodCanopy
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHole in hood
  • Good
  • Good
  • Poor
  • Poor
  • GoodRight bent
safety items
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodDoor missing
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWheel
brake
  • No
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • GoodScratched
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor scratches
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesFlip forks bent
comments, misc. repairs, general remarks
  • Rental return inspection done 1013 hrs
axles / final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
  • No
  • 24"
  • Good
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone