Caterpillar 420F2 4EC

Caterpillar 420F2 4EC

Price
89,608 USD
Year
2017
Working hours
1358 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2 4EC
Categorybackhoe loader
Serial NumberHWC02168
Unit NumberE135426
Catalog NumberCU2509837
Manufacturing Year2017
Hours1358 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$ 89,608
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationPRODUCT LINK: INCLUDES
DRIVE: 4WD
STICK: EXTENDED
ROPS: ENCLOSED
HEATER
AIR CONDITIONING
AUX. HYDRAULICS
BUCKET-FRONT/SIZE AND TYPE: 1.5 CYD GP
COMMENTS: HYD THUMB
ENGINE TIER RATING: T4F
TIRE SIZE FRONT: 12.5 80
TIRE SIZE REAR: 19.5L-24
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone