Caterpillar 420F2ST

Caterpillar 420F2ST

Price
78,000 USD
Year
2017
Working hours
431 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2ST
Categorybackhoe loader
Serial NumberHWC02481
Unit NumberHWC2481
Catalog NumberCU4427312
Manufacturing Year2017
Hours431 h
CountryUnited States
LocationRussellville, AR
Pricing
Price Excluding Tax$ 78,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, STANDARDSTICK, STANDARD
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional InformationPT, 4WD, STD SHIFT
HYDRAULICS, GP, 5FCN/7BNK, ST
SERIALIZED TECHNICAL MEDIA KIT
BELT, SEAT, 2" SUSPENSION
CANOPY, BASE
SEAT, VINYL
CUTTING EDGE, TWO PIECE
GUARD, STABILIZER
TIRES, 12.5 80/19.5L-24, FS
RUST PREVENTATIVE APPLICATOR
COUNTERWEIGHT, 530 LBS
LANE 3 ORDER
WORKLIGHTS (8) HALOGEN LAMPS
PACK, DOMESTIC TRUCK
BUCKET-GP, 1.4 CYD
SHIPPING/STORAGE PROTECTION
COLD WEATHER PACKAGE, 120V HRC
INSTRUCTIONS, ANSI
STICK, STANDARD, 14FT
STABILIZER PADS, FLIP-OVER
PRODUCT LINK, CELLULAR, PL641I
ENGINE, 74.5KW,C4.4 ACERT, T4F
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • boom & stick
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodStreet pads are worn but have some life left in them
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Machine looks good
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Operator station looks good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • Red ELC
  • Engine starts and runs good
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
  • Cooling system looks good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Electrical system works good
transmission
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Transmission shifts good
steering
  • Good
  • Good
  • Good
  • Good
  • Machine steers good
brake
  • Good
  • Good
  • No
  • Service and park brake works good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Hydraulic system works and looks good.
bucket
  • Good
  • GoodTilt kickout works good
  • Good
  • Good
  • Good
  • No
  • Cat bucket
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Final drives look good with no leaks found
comments, misc. repairs, general remarks
  • Machine starts, runs and operates good.
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
  • Good
  • Good
  • Good
  • Good
  • 18” Cat bucket
tires
  • Front. 12.5/80-18. Rear. 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone14NoNoNo
Left RearFirestone26NoNoNo
Right FrontFirestone12NoNoNo
Right RearFirestone28NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 5703444
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone