2017 CAT 420F2IT For Sale - 74,780 USD | Cat Used
Quick Search

CAT 420F2IT

CAT 420F2IT

Year
2017
Working hours
2,207 h
Videos of CAT 420F2IT
Videos of CAT 420F2IT
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
St. Joe, MO
+316 943 4211
Show phone number
Basic information
BrandCAT 420F2IT
Foley Equipment Company
Categorybackhoe loader
Serial NumberHWD01969
Unit Number1CR7582
Catalog Number4723967
Year2017
Hours2,207 h
CountryUnited States
LocationSt. Joe, United States
Pricing
Price Excluding Tax74,780 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2017 MODEL
AIR CON, T4
BELT, SEAT, 2" SUSPENSION
CAB, DELUXE
COLD WEATHER PACK
COUNTERWEIGHT, 1070 LBS
ENGINE, 74.5KW, C4
FAN, OP COOLING
GUARD, STABILIZER
HYDRAULICS, MP, 6
KIT, HYD, COMBINED, 14FT E-STK
Online Owner's Manual
PLATE GP-BOOM WEAR
PROD LINK PL641I
PT, 4WD, STD SHIFT
SEAT, DELUXE FABRC
STABILIZER PADS, FLIP-OVER
STICK, EXT 14FT
TIRES, 4WD BIAS
WORKLIGHTS 8 HALO
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1510
  • Good
  • Good
  • Good
  • Good
  • FairSTRUT IS NOT HOLDING THE HOOD UP ALL THE WAY. SOME INSULATION IS COMING OFF SIDE PANELS - GOOD FOR AGE AND HOURS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2201
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorDOME LIGHT IS NOT WORKING CORRECTLY - GOOD FOR AGE AND HOURS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • Yes
  • No
  • No
  • No
  • No
  • OK
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • HOSES ARE SHOWING SOME WEAR - GOOD FOR AGE AND HOURS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
900
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1700
  • Good
  • Good
  • GoodBUCKET ONLY
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
300
  • Good
  • Good
  • Good
rear bucket
100
  • Yes
  • GoodMANUAL
axles / final drives
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 12/80-18
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGOODYEAR SURE GRIP LUG14NoYesYes
Left RearGOODYEAR IT52514YesNo
Right FrontGOODYEAR SURE GRIP LUG14NoYesYes
Right RearGOODYEAR IT52514NoYesNo
comments, misc. repairs, general remarks
  • PERFORMED PM 4 SERVICE - 2051 HOURS
general condition
300
  • Yes
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering