Quick Search

Caterpillar 420F2IT

Caterpillar 420F2IT

Price
US$ 97,778
Year
2017
Working hours
2,342 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Nitro, WV
+1 502 744 4441
Show phone number
Basic information
BrandCaterpillar 420F2IT
Categorybackhoe loader
Serial NumberHWD01872
Unit NumberEQ00122468
Catalog Number10057881
Year2017
Hours2,342 h
CountryUnited States
LocationNitro, United States
Pricing
Price Excluding Tax97,778 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationPACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
SERIALIZED TECHNICAL MEDIA KIT
LANE 2 ORDER
PT, 4WD, STD SHIFT
COUNTERWEIGHT, 1015 LBS
COLD WEATHER PACKAGE, 120V HRC
PRODUCT LINK, CELLULAR, PL641I
STICK, STANDARD, 14FT
RUST PREVENTATIVE APPLICATOR
ENGINE, 74.5KW,C4.4 ACERT, T4F
HYDRAULICS, MP, 5FCN/7BNK, IT
SEAT, DELUXE FABRIC
AIR CONDITIONER, T4
RADIO & CD PLAYER, BLUETOOTH
TIRES, 340 80R18/19.5L-24, FS
420F2 BHL IT, TIER 4, HRC
WORKLIGHTS (8) HALOGEN LAMPS
INSTRUCTIONS, ANSI
STABILIZER PADS, FLIP-OVER
CAB, DELUXE
BELT, SEAT, 2" SUSPENSION
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering