Quick Search

Caterpillar 420F2IT

Caterpillar 420F2IT

Year
2016
Working hours
2,815 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Nitro, WV
+1 502 744 4441
Show phone number
Basic information
BrandCaterpillar 420F2IT
Categorybackhoe loader
Serial NumberHWD00950
Unit NumberEQ00109911
Catalog Number10057875
Year2016
Hours2,815 h
CountryUnited States
LocationNitro, United States
Pricing
Price Excluding Tax94,444 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationPACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
LANE 3 ORDER
SERIALIZED TECHNICAL MEDIA KIT
PT, 4WD, STD SHIFT
HYDRAULICS, MP, 6FCN/8BNK, IT
COUNTERWEIGHT, 1015 LBS
COLD WEATHER PACKAGE, 120V HRC
PRODUCT LINK, CELLULAR, PL641I
RUST PREVENTATIVE APPLICATOR
ENGINE, 74.5KW,C4.4 ACERT, T4F
STICK, EXTENDABLE, 14FT
SEAT BELT, 3" SUSPENSION
SEAT, DELUXE FABRIC
AIR CONDITIONER, T4
RADIO & CD PLAYER
TIRES,340 80R18/500/70-24 MI
420F2 BHL IT, TIER 4, HRC
STABILIZER PADS, FLIP-OVER
INSTRUCTIONS, ANSI
CAB, DELUXE
PLATE GROUP - BOOM WEAR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering