Caterpillar 420F2 IT

Caterpillar 420F2 IT

Price
119,500 USD
Year
2015
Working hours
556 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2 IT
Categorybackhoe loader
Serial NumberHWD00483
Unit NumberHWD483
Catalog NumberCU2546959
Manufacturing Year2015
Hours556 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$ 119,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationLANE 2 ORDER
STICK, EXTENDABLE, 14FT
PT, 4WD, AUTOSHIFT
ENGINE, 74.5KW,C4.4 ACERT, T4F
HYDRAULICS, MP, 6FCN/8BNK, IT
CAB, DELUXE
SEAT, DELUXE FABRIC
BELT, SEAT, 2" SUSPENSION
AIR CONDITIONER, T4
COUNTERWEIGHT, 1015 LBS
STABILIZER PADS, FLIP-OVER
BUCKET-HD, 24", 6.2 CFT
INSTRUCTIONS, ANSI
SERIALIZED TECHNICAL MEDIA KIT
LINES, COMBINED AUX, E-STICK
PLATE GROUP - BOOM WEAR
COLD WEATHER PACKAGE, 120V HRC
CUTTING EDGE, TWO PIECE,WIDE
RUST PREVENTATIVE APPLICATOR
PACK, DOMESTIC TRUCK
TIRES,340 80R18/500/70-24 MI
SHIPPING/STORAGE PROTECTION
COUPLER, PG, MAN.D.LOCK, BHL F
FORK TINE, 2" X 5" X 54"
CARRIAGE, PALLET, 61", IT
BUCKET-GP, 1.31 YD3, IT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone