Caterpillar 420F2IT

Caterpillar 420F2IT

Price
89,290 USD
Year
2016
Working hours
1565 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2IT
Categorybackhoe loader
Serial NumberHWD01135
Unit Number6CR6028
Catalog NumberCU2448807
Manufacturing Year2016
Hours1565 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 89,290
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

420F2 BHL IT, TIER 4, HRC 2016
AIR CONDITIONER, T4
BELT, SEAT, 2" SUSPENSION
CAB, DELUXE
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
ENGINE, 74.5KW,C4.4 ACERT, T4F
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, IT
INSTRUCTIONS, ANSI
KIT, HYD, COMBINED, 14FT E-STK
LANE 1 ORDER
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PT, 4WD, AUTOSHIFT
RUST PREVENTATIVE APPLICATOR
SEAT, DELUXE FABRIC, HEATED
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES, 12.5 80/19.5L-24, FS
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone