Caterpillar 420F2IT

Caterpillar 420F2IT

Price
95,000 USD
Year
2018
Working hours
777 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2IT
Categorybackhoe loader
Serial NumberHWD02512
Unit NumberMA25842
Catalog NumberCU4433108
Manufacturing Year2018
Hours777 h
CountryUnited States
LocationBismarck, ND
Pricing
Price Excluding Tax$ 95,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
INTEGRATED TOOLCARRIERINTEGRATED TOOLCARRIER
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
REAR AUXILIARY HYDRAULICSREAR AUXILIARY HYDRAULICS
Additional InformationCOUNTER WEIGHT
FRONT AUXILIARY HYDRAULICS
FRONT COUPLER
REAR COUPLER
BUCKET, 1.5CYD
BUCKET-HC SOIL, 24", 8.5 CFT
CAB, DELUXE
COLD WEATHER PACKAGE, 120V HRC
COUPLER, PG, MAN.D.LOCK, BHL F
ENGINE, 74.5KW,C4.4 ACERT, T4F
FENDERS, FRONT
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, IT
PT, 4WD, AUTOSHIFT
SEAT, DELUXE FABRIC, HEATED
SERIALIZED TECHNICAL MEDIA KIT
STICK, EXTENDABLE, 14FT
TIRES, 12.5 80/21L-24, FS @ 85%
WORKLIGHTS (8) HALOGEN LAMPS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone