Quick Search

Caterpillar 420F2IT

Caterpillar 420F2IT

Year
2017
Working hours
2,638 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Nitro, WV
+1 502 744 4441
Show phone number
Basic information
BrandCaterpillar 420F2IT
Categorybackhoe loader
Serial NumberHWD02129
Unit NumberEQ00126252
Catalog Number10057883
Year2017
Hours2,638 h
CountryUnited States
LocationNitro, United States
Pricing
Price Excluding Tax83,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
TIRES,340 80R18/500/70-24 MITIRES,340 80R18/500/70-24 MI
420F2 BHL IT, TIER 4, HRC420F2 BHL IT, TIER 4, HRC
BELT, SEAT, 2" SUSPENSIONBELT, SEAT, 2" SUSPENSION
CAB, DELUXECAB, DELUXE
CUTTING EDGE, TWO PIECECUTTING EDGE, TWO PIECE
HEATER, T4HEATER, T4
INSTRUCTIONS, ANSIINSTRUCTIONS, ANSI
LINES, COMBINED AUX, E-STICKLINES, COMBINED AUX, E-STICK
PLATE GROUP - BOOM WEARPLATE GROUP - BOOM WEAR
STABILIZER PADS, FLIP-OVERSTABILIZER PADS, FLIP-OVER
LANE 2 ORDERLANE 2 ORDER
PACK, DOMESTIC TRUCKPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KITSERIALIZED TECHNICAL MEDIA KIT
COLD WEATHER PACKAGE, 120V HRCCOLD WEATHER PACKAGE, 120V HRC
SEAT, DELUXE FABRICSEAT, DELUXE FABRIC
WORKLIGHTS (8) HALOGEN LAMPSWORKLIGHTS (8) HALOGEN LAMPS
COUNTERWEIGHT, 1015 LBSCOUNTERWEIGHT, 1015 LBS
ENGINE, 74.5KW,C4.4 ACERT, T4FENGINE, 74.5KW,C4.4 ACERT, T4F
PT, 4WD, STD SHIFTPT, 4WD, STD SHIFT
STICK, EXTENDABLE, 14FTSTICK, EXTENDABLE, 14FT
SHIPPING/STORAGE PROTECTIONSHIPPING/STORAGE PROTECTION
HYDRAULICS, MP, 6FCN/8BNK, ITHYDRAULICS, MP, 6FCN/8BNK, IT
PRODUCT LINK, CELLULAR, PL641IPRODUCT LINK, CELLULAR, PL641I
AIR CONDITIONER, T4AIR CONDITIONER, T4
RUST PREVENTATIVE APPLICATORRUST PREVENTATIVE APPLICATOR
RADIO & CD PLAYER, BLUETOOTHRADIO & CD PLAYER, BLUETOOTH
Additional informationOnline Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering