Caterpillar 420F2IT

Caterpillar 420F2IT

Price
91,820 USD
Year
2016
Working hours
1338 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2IT
Categorybackhoe loader
Serial NumberHWD01285
Unit Number6CR6161
Catalog NumberCU2505934
Manufacturing Year2016
Hours1338 h
CountryUnited States
LocationChanute, KS
Pricing
Price Excluding Tax$ 91,820
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*420F2 BHL IT, TIER 4, HRC
*AIR CONDITIONER, T4
*CAB, DELUXE
*COLD WEATHER PACKAGE, 120V HRC
*COUNTERWEIGHT, 1015 LBS
*ENGINE, 74.5KW,C4.4 ACERT, T4F
*HYDRAULICS, MP, 6FCN/8BNK, IT
*PRODUCT LINK, CELLULAR, PL641I
*PT, 4WD, AUTOSHIFT
*RIDE CONTROL
*SEAT, DELUXE FABRIC, HEATED
*STICK, EXTENDABLE, 14FT
2016 MODEL
BELT, SEAT, 2" SUSPENSION
GUARD, STABILIZER
INSTRUCTIONS, ANSI
KIT, HYD, COMBINED, 14FT E-STK
LANE 1 ORDER
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
RUST PREVENTATIVE APPLICATOR
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
TIRES, 12.5 80/19.5L-24, FS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone