Quick Search

Caterpillar 420F24EOIP

Caterpillar 420F24EOIP

CAT Certified
Price
US$ 127,696
Year
2019
Working hours
1,319 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Tucson, AZ
+1 480 633 4100
Show phone number
Basic information
BrandCaterpillar 420F24EOIP
Categorybackhoe loader
Serial NumberHWD04092
Unit NumberE187745
Catalog Number10059173
Year2019
Hours1,319 h
CountryUnited States
LocationTucson, United States
Pricing
Price Excluding Tax127,696 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
FORKSFORKS
RIDE CONTROLRIDE CONTROL
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional informationAUX. HYDRAULICS
ENGINE TIER RATING: T4F
TIRE SIZE FRONT: 12.5/80-18
TIRE SIZE REAR: 19.5L-24
COUPLER
ECM DOWNLOAD
PRODUCT LINK: INCLUDES
ROPS: OPEN
STICK: EXTENDED
DRIVE: 4WD
BUCKET-FRONT/SIZE AND TYPE: 1.5 CYD IT BU
BUCKET-REAR/SIZE: 24 IN GP BU
COMMENTS: BLF PIN LOCK COUPLER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering