Caterpillar 420F24EOIP

Caterpillar 420F24EOIP

Price
86,388 USD
Year
2016
Working hours
1685 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F24EOIP
Categorybackhoe loader
Serial NumberHWD00933
Unit NumberE131004
Catalog NumberCU2372819
Manufacturing Year2016
Hours1685 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 86,388
Tax-
Price Including Tax-
Features
Accessories
FORKSFORKS
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationAUX. HYDRAULICS
BUCKET-FRONT/SIZE AND TYPE: 1.3 CYD IT
BUCKET-REAR/SIZE: YES
ENGINE TIER RATING: T4F
INTEGRATED TOOL CARRIER
TIRE SIZE FRONT: 12.5 80
TIRE SIZE REAR: 19.5L 24
ROPS: OPEN
STICK: EXTENDED
DRIVE: 4WD
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone