Quick Search

Caterpillar 420F2 IT4E

Caterpillar 420F2 IT4E

Year
2018
Working hours
3,111 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Durango, CO
+1 303 900 5875
Show phone number
Basic information
BrandCaterpillar 420F2 IT4E
Categorybackhoe loader
Serial NumberHWD02830
Unit Number499951
Catalog Number4890266
Year2018
Hours3,111 h
CountryUnited States
LocationDurango, United States
Pricing
Price Excluding Tax107,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
TRAVEL ALARM, FLOOR MAT,12V PORTTRAVEL ALARM, FLOOR MAT,12V PORT
BELT, SEAT, 2" SUSPENSIONBELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.31 YD3, ITBUCKET-GP, 1.31 YD3, IT
LINES, COMBINED AUX, E-STICKLINES, COMBINED AUX, E-STICK
RIDE CONTROLRIDE CONTROL
AS IS / AS RECEIVEDAS IS / AS RECEIVED
COLD WEATHER PACKAGE, 120V HRCCOLD WEATHER PACKAGE, 120V HRC
COUPLER, PG, MAN.D.LOCK, BHLCOUPLER, PG, MAN.D.LOCK, BHL
GUARD, STABILIZERGUARD, STABILIZER
SEAT, DELUXE FABRICSEAT, DELUXE FABRIC
WORKLIGHTS (8) HALOGEN LAMPSWORKLIGHTS (8) HALOGEN LAMPS
COUNTERWEIGHT, 1015 LBSCOUNTERWEIGHT, 1015 LBS
ENGINE, 74.5KW,C4.4 ACERT, T4FENGINE, 74.5KW,C4.4 ACERT, T4F
PT, 4WD, STD SHIFTPT, 4WD, STD SHIFT
STICK, EXTENDABLE, 14FTSTICK, EXTENDABLE, 14FT
2-12V ACC-PORTS, TILT STEERING2-12V ACC-PORTS, TILT STEERING
2018 CATERPILLAR 420F2IT BACKHOE2018 CATERPILLAR 420F2IT BACKHOE
2961/08/09/222961/08/09/22
2WD/4WD, DISC BRAKES, ALL2WD/4WD, DISC BRAKES, ALL
AIR CONDITIONER,T4, HEAT,DEFROSTAIR CONDITIONER,T4, HEAT,DEFROST
CAB, DELUXE, ROPS-FOPS, WIPERSCAB, DELUXE, ROPS-FOPS, WIPERS
CUTTING EDGE, TWO PIECE,WIDECUTTING EDGE, TWO PIECE,WIDE
ENGINE,C4.4, 93HP, TIER 4 FINALENGINE,C4.4, 93HP, TIER 4 FINAL
FENDERS,REAR, RV MIRROR, TOOLBOXFENDERS,REAR, RV MIRROR, TOOLBOX
FLOOR MAT,TRAVEL ALARM,TIE DOWNSFLOOR MAT,TRAVEL ALARM,TIE DOWNS
HYDRAULICS, MP, 6FCN/8BNK, ITHYDRAULICS, MP, 6FCN/8BNK, IT
JOYSTICK CONTROL,PATTERN CHANGERJOYSTICK CONTROL,PATTERN CHANGER
LCD DISPLAY/CLUSTER GAUGES W/ECMLCD DISPLAY/CLUSTER GAUGES W/ECM
LOAD SENSING, DIFFERENTIALS LOCKLOAD SENSING, DIFFERENTIALS LOCK
PRODUCT LINK, CELLULAR, PL641IPRODUCT LINK, CELLULAR, PL641I
RADIO, FM BLUETOOTHRADIO, FM BLUETOOTH
TIRES, MAXAM 12.5/80-18 @100%TIRES, MAXAM 12.5/80-18 @100%
TIRES,MAXAM, 19.5L-24 @100%TIRES,MAXAM, 19.5L-24 @100%
TRANSMISSION,POWER SHIFT F4-R4TRANSMISSION,POWER SHIFT F4-R4
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1410
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMISC SMALL DENTS
  • Good
  • Good
  • Good
safety items
401
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • PoorOUT OF DATE
gauges, operator station, console
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • OK
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Good
  • Good
hydraulics
1600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
600
  • Yes
  • 1.31 CYD
  • DD18050872/ CAT
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
410
  • Yes
  • CAT
  • 24"
  • BOTTOM DENTED
  • FairMISC DENTS
  • Good
  • Good
  • Good
  • Good
axles / final drives
1200
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 12.5/80-18
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMAXAM100NoNoNo
Left RearMAXAM100NoNoNo
Right FrontMAXAM100NoNoNo
Right RearMAXAM100NoNoNo
comments, misc. repairs, general remarks
  • STARTS AND RUNS
  • NEW TIRES
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering