Quick Search

Caterpillar 420F2 IT

Caterpillar 420F2 IT

Price
XDR 110,250
Year
2019
Working hours
1,365 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Rock Springs, WY
+1 307 472 1000
Show phone number
Basic information
BrandCaterpillar 420F2 IT
Categorybackhoe loader
Serial NumberHWD03278
Unit NumberHWD3278
Catalog Number4870816
Year2019
Hours1,365 h
CountryUnited States
LocationRock Springs, United States
Pricing
Price Excluding Tax110,250 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationHYDRAULICS, MP, 6FCN/8BNK, IT
COUNTERWEIGHT, 1015 LBS
COLD WEATHER PACKAGE, 120V HRC
TIRES, 12.5 80/19.5L-24, FS
CUTTING EDGE, TWO PIECE,WIDE
ENGINE, 74.5KW,C4.4 ACERT, T4F
FORK TINE, 2" X 5" X 54"
STICK, EXTENDABLE, 14FT
PT, 4WD, AUTOSHIFT
SEAT, DELUXE FABRIC
AIR CONDITIONER, T4
THUMB, TINE, A 3
FAN
WORKLIGHTS (8) HALOGEN LAMPS
MIRRORS, EXTERNAL, BOTH SIDES
RADIO, FM BLUETOOTH
THUMB, HYDRAULIC, NO TINE, BHL
CARRIAGE, PALLET, 61", IT
BUCKET-GP, 1.31 YD3, IT
BUCKET-HD, 24", 6.2 FT3
COUPLER, PG, MAN.D.LOCK, BHL
STABILIZER PADS, FLIP-OVER
INSTRUCTIONS, ANSI
CAB, DELUXE
PLATE GROUP - BOOM WEAR
LINES, COMBINED AUX, E-STICK
BELT, SEAT, 2" SUSPENSION
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering