Quick Search

Caterpillar 420F2 4WDE

Caterpillar 420F2 4WDE

Year
2015
Working hours
2,509 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Albuquerque, CO
+1 303 900 5875
Show phone number
Basic information
BrandCaterpillar 420F2 4WDE
Categorybackhoe loader
Serial NumberHWC00209
Unit Number491988
Catalog Number4813181
Year2015
Hours2,509 h
CountryUnited States
LocationAlbuquerque, United States
Pricing
Price Excluding Tax90,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PRODUCT LINK, CELLULAR PL641PRODUCT LINK, CELLULAR PL641
BELT, SEAT, 2" SUSPENSIONBELT, SEAT, 2" SUSPENSION
CAB, DELUXECAB, DELUXE
CUTTING EDGE, TWO PIECECUTTING EDGE, TWO PIECE
PRICE UPDATE 2/03/23 VIA U1C2700PRICE UPDATE 2/03/23 VIA U1C2700
RIDE CONTROLRIDE CONTROL
RPM INDUSTRIES,QUICK-EVAC SYSTEMRPM INDUSTRIES,QUICK-EVAC SYSTEM
AM/FM RADIO-CD PLAYERAM/FM RADIO-CD PLAYER
AS IS / AS RECEIVEDAS IS / AS RECEIVED
COLD WEATHER PACKAGE, 120V HRCCOLD WEATHER PACKAGE, 120V HRC
COUPLER, PG, MAN.D.LOCK, BHLCOUPLER, PG, MAN.D.LOCK, BHL
GUARD, STABILIZERGUARD, STABILIZER
1564 GD 11/15/211564 GD 11/15/21
2015 CATERPILLAR 420F2 BACKHOE2015 CATERPILLAR 420F2 BACKHOE
AIR CONDITIONER, T4,HEAT, DEFAIR CONDITIONER, T4,HEAT, DEF
AUXILIARY HYDRAULICS @ 43 GPMAUXILIARY HYDRAULICS @ 43 GPM
BATTERY, 880CCA W/DISCONNECTBATTERY, 880CCA W/DISCONNECT
BUCKET-GP, 1.3 YD3, POBUCKET-GP, 1.3 YD3, PO
CAB W/ROPS-FOPS, LCD DISPLAYCAB W/ROPS-FOPS, LCD DISPLAY
COUNTERWEIGHT, 1015 LBSCOUNTERWEIGHT, 1015 LBS
DIFFERENTIAL LOCK, W/JOYSTICKDIFFERENTIAL LOCK, W/JOYSTICK
ENGINE, 74.5KW,C4.4 ACERT, T4FENGINE, 74.5KW,C4.4 ACERT, T4F
ENGINE,C4.4,93HP, TIER 4 FINALENGINE,C4.4,93HP, TIER 4 FINAL
HYDRAULICS, GP, 6FCN/8BNK, STHYDRAULICS, GP, 6FCN/8BNK, ST
LIGHTING,HALOGEN WORK (8)LIGHTING,HALOGEN WORK (8)
PATTERN CHANGER,JOYSTICK CONTROLPATTERN CHANGER,JOYSTICK CONTROL
PRODUCT LINK, SATELLITE PL631EPRODUCT LINK, SATELLITE PL631E
PT, 4WD, STD SHIFTPT, 4WD, STD SHIFT
SEAT, DELUXE FABRIC, SUSPENSIONSEAT, DELUXE FABRIC, SUSPENSION
STICK, EXTENDABLE, 14FTSTICK, EXTENDABLE, 14FT
TIRES, 12.5 80/19.5L-24, FSTIRES, 12.5 80/19.5L-24, FS
TRANSMISSION,AUTO SHIFT 4F-4RTRANSMISSION,AUTO SHIFT 4F-4R
TRAVEL ALARM, POWER STEERINGTRAVEL ALARM, POWER STEERING
Additional informationOnline Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering