Quick Search

CAT 420F IT

CAT 420F IT

Year
2014
Working hours
3,768 h
Email x
Name

My email address:*

My friend's email address:*

Message:

STOWERS MACHINERY CORPORATION
Knoxville, TN
+1 865 546 1414
Show phone number
Basic information
BrandCAT 420F IT
Stowers Machinery Corporation
Categorybackhoe loader
Serial NumberJWJ02071
Unit NumberJWJ02071
Catalog Number2474496
Year2014
Hours3,768 h
CountryUnited States
LocationKnoxville, United States
Pricing
Price Excluding Tax60,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional informationBELT, SEAT, 2" SUSPENSION
BUCKET-HC SOIL, 24", 8.5 CFT
BUCKET-MP, 1.4 CYD, IT
CAB, DELUXE, AC
CARRIAGE, FORK
COUNTERWEIGHT, NONE
CUTTING EDGE, TWO PIECE,WIDE
ENGINE, 74.5KW, C4.4 DITA, T4I
EQUIPPED WITH CAT PRODUCT LINK
FORK TINE, 2" X 5" X 54"
HYDRAULICS, MP, 6FCN/8BNK, IT
INSTRUCTIONS, ANSI
LANE 2 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
Protection 24/1000 P&H EPP included in price
PT, 4WD, STD SHIFT
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 14FT
TIRES 4WD COMBINATION MI/FS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1520
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • FairThe decals are faded, but still legible.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe paint is stained with asphalt residue. It is peeling off in some areas as well.
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodInstalled 12-23.
gauges, operator station, console
1600
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAfter market AM/ FM CD.
  • Good
  • GoodAir ride.
  • Good
  • Good
engine
800
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • None
  • Good
  • GoodRed.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • GoodBelt driven.
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
800
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Good
  • Good
hydraulics
1800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
710
  • Good
  • FairThe lower boom pins has a small amount of slack. Consistent for the age/hours of machine.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
700
  • No
  • 1.31 YD
  • CAT 70708140
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
510
  • No
  • CAT
  • 24”
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe right side tooth adapter has had some repairs made.
axles / final drives
1200
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 340/80-18
  • 500/70-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin Power CL32100NoNoNo
Left RearMichelin Power CL38100NoNoNo
Right FrontMichelin Power CL32100NoNoNo
Right RearMichelin Power CL38100NoNoNo
comments, misc. repairs, general remarks
  • Inspected 1-12-24 @ 3701 HRS.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering