Caterpillar 420E IT

Caterpillar 420E IT

Price
55,000 USD
Year
2011
Working hours
3120 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420E IT
Categorybackhoe loader
Serial NumberDAN01745
Unit NumberDAN1745
Catalog NumberCU2519728
Manufacturing Year2011
Hours3120 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$ 55,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
OEP4: CAB, AC, 2 BTRY, HTR, RC
XP5:E-STK, 6 FCN, LNS, 1075 CW
POWERTRAIN,93 HP,4WD,AUTOSHIFT
BELT, SEAT, 2" SUSPENSION
STABILIZER PADS, FLIP-OVER
BUCKET-HD, 24", 6.2 CFT
INSTRUCTIONS, ENGLISH
INSTRUCTIONS, ANSI
PLATE GROUP - BOOM WEAR
CUTTING EDGE, TWO PIECE,WIDE
PACK, DOMESTIC TRUCK
TIRES, 4WD BIAS, GOODYEAR
BUCKET-MP, 1.3 CYD, IT
THUMB, HYDRAULIC, NO TINE, BHL
FORK TINE, 2" X 5" X 54"
THUMB, TINE, A 1
HOOK-GP, IT14/28
KIT, CONVERSION
CARRIAGE, PALLET, 61", IT
BA25 ANGLE BROOM, HYD, 12V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone