Caterpillar 420IT4WD

Caterpillar 420IT4WD

Price
88,000 USD
Year
2016
Working hours
1157 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420IT4WD
Categorybackhoe loader
Serial NumberHWD01077
Unit Number003010600
Catalog NumberCU4326069
Manufacturing Year2016
Hours1157 h
CountryUnited States
LocationChannelview, TX
Pricing
Price Excluding Tax$ 88,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBATTERY, HEAVY DUTY
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.31 YD3, IT
BUCKET-SOIL, 24", 8.5 CFT
CANOPY, BASE
CARRIAGE, PALLET, 61", IT
COUNTERWEIGHT, NONE
COUPLING,QD,THREADED WITH CAPS
CUTTING EDGE, TWO PIECE,WIDE
ENGINE, 74.5KW,C4.4 ACERT, T4F
FORK TINE, 2" X 5" X 54"
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, IT
INSTRUCTIONS, ANSI
LANE 3 ORDER
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PRODUCT LINK, CELLULAR, PL641I
PT, 4WD, STD SHIFT
RUST PREVENTATIVE APPLICATOR
SEAT, VINYL
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 14FT
TIRES, 12.5 80/19.5L-24, GY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Anthony Olivares
Telephone:+1 713 452 200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone