Caterpillar 420F 4

Caterpillar 420F 4

Price
60,500 USD
Year
2016
Working hours
759 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F 4
Categorybackhoe loader
Serial NumberHWC01490
Unit NumberHWC1490
Catalog NumberCU4526947
Manufacturing Year2016
Hours759 h
CountryUnited States
LocationFort Smith, AR
Pricing
Price Excluding Tax$ 60,500
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationBATTERY, HEAVY DUTY
BEACON, MAGNETIC MOUNT
BELT, SEAT, 2" SUSPENSION
BUCKET, HOE, (NONE)
BUCKET-GP, 1.4 YD3, PO
CANOPY, BASE
COUNTERWEIGHT, 530 LBS
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW,C4.4 ACERT, T4F
GUARD, STABILIZER
HYDRAULICS, GP, 5FCN/7BNK, ST
INSTRUCTIONS, ANSI
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR, PL641I
PT, 4WD, STD SHIFT
RUST PREVENTATIVE APPLICATOR
SEAT, VINYL
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 14FT
TIRES, 12.5 80/19.5L-24, FS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 570 3240
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone