Caterpillar 420F2 HRC

Caterpillar 420F2 HRC

Price
65,500 USD
Year
2015
Working hours
1481 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2 HRC
Categorybackhoe loader
Serial NumberHWC00177
Unit NumberNM71420
Catalog NumberCU2197202
Manufacturing Year2015
Hours1481 h
CountryUnited States
LocationMedford, OR
Pricing
Price Excluding Tax$ 65,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBUCKET, HOE, (NONE)
BUCKET-GP, 1.5 YD3, PO
CANOPY, BASE
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
COUPLER, PIN LOCK
COUPLING,QD,THREADED WITH CAPS
CUTTING EDGE, TWO PIECE,WIDE
ENGINE, 74.5KW,C4.4 ACERT, T4F
HYDRAULICS, MP, 6FCN/8BNK, ST
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, COMBINED AUX, E-STICK
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PT, 4WD, STD SHIFT
SEAT BELT, 3" SUSPENSION
SEAT, VINYL
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES, 12.5 80/19.5L-24, FS
EIN: BW7N73
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone