Quick Search

Caterpillar 420F2IT

Caterpillar 420F2IT

Price
$100,000
Year
2016
Working hours
742 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Londonderry, NH
+1 508 482 1697
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 420F2IT
Categorybackhoe loader
Serial NumberHWD01264C
Unit NumberEQ231216C
Catalog Number4895520
Year2016
Hours742 h
CountryUnited States
LocationLondonderry, NH
Pricing
Price Excluding Tax100,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
FORKSFORKS
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
INTEGRATED TOOLCARRIERINTEGRATED TOOLCARRIER
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional informationAIR SUSPENSION SEAT
DIFFERENTIAL LOCK
FRONT AUXILIARY HYDRAULICS
FRONT COUPLER
REAR COUPLER
TIER 4 FINAL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
910
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
gauges, operator station, console
1200
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
100
  • No
  • Yes
  • No
  • No
  • Good
cooling system
100
  • Good
electrical, starting and charging system
300
  • Good
  • Good
  • Good
transmission
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
steering
100
  • Good
brake
100
  • No
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
100
  • Pallet forks
  • Good
axles / final drives
300
  • No
  • Good
  • Good
  • Good
boom & stick
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
310
  • Yes
  • 95 in 1.31yd
  • Good
  • Good
  • Fair
  • Good
rear bucket
100
  • Yes
  • Good
tires
  • 40%
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone40NoYesNo
Left RearFirestone40NoYesNo
Right FrontFireston40NoYesNo
Right RearGirestone40NoYesNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering