Caterpillar 420F 4WD

Caterpillar 420F 4WD

Price
77,000 USD
Year
2014
Working hours
2437 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F 4WD
Categorybackhoe loader
Serial NumberSKR03319
Unit NumberW61653
Catalog NumberCU4469713
Manufacturing Year2014
Hours2437 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 77,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBUCKET-GP, 1.25 CYD
BUCKET-HD, 24", 6.2 CFT
C4.4 ENGINE
CAB, DELUXE, AC
COLD WEATHER PACKAGE, 120V HRC
BELT, SEAT, 2" SUSPENSION
COUNTERWEIGHT, 1015 LBS
COUPLER, PG, MANUAL, DUAL LOCK
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW, C4.4 DITA, T4I
GUARD, STABILIZER
HYDRAULICS, GP, 5FCN/7BNK, ST
LINES, COMBINED AUX, STD STICK
PLATE GROUP - BOOM WEAR
PT, 4WD, STD SHIFT
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 14FT
TIRES, 4WD, BIAS, FIRESTONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone