Caterpillar 420F2IT

Caterpillar 420F2IT

Price
96,500 USD
Year
2017
Working hours
897 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2IT
Categorybackhoe loader
Serial NumberHWD01767
Unit Number473363
Catalog NumberCU4547270
Manufacturing Year2017
Hours897 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 96,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information2017 CATERPILLAR 420F2 BACKHOE
897/11/07/19 UEP DAVIDSON
AS IS / AS RECEVIED
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.31 YD3, IT
AIR CONDITIONER, T4
BUCKET-ROCK, HD, 24", 7.0 CFT
C4 ENGINE
CAB, DELUXE
CARRIAGE, PALLET, 61", IT
CLEAN EMISSIONS MODULE TIER 4
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
CUTTING EDGE, TWO PIECE,WIDE
ENGINE, 74.5KW,C4.4 ACERT, T4F
FORK TINE, 2" X 5" X 54"
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, IT
LINES, COMBINED AUX, E-STICK
PRODUCT LINK, CELLULAR, PL641I
PT, 4WD, AUTOSHIFT
RADIO & CD PLAYER, BLUETOOTH
SEAT, DELUXE FABRIC
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES, 12.5 80/19.5L-24, FS
TRANSMISSION AND DRIVE LINE
WORKLIGHTS (8) HALOGEN LAMPS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • emissions
  • front bucket
  • rear bucket
  • tires
general appearance
  • Yes
  • Good
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairSeptember 16
gauges, operator station, console
  • Yes
  • Yes
  • FairFan not blowing air very good weak fan
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBlaupkunkt
  • Good
  • GoodAir
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • FairDirty
  • FairLittle low , orange
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWheel
brake
  • No
  • All gears
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • FairNot working
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes48”
  • Good
comments, misc. repairs, general remarks
  • Machine is in good operating condition , outrigger covers scratched up
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLower pin has a little play
  • Good
emissions
  • Almost empty
front bucket
  • Yes
  • 1.31 yds
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
  • No
  • 24”
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPlate welded across teeth
tires
  • No
  • 12.5/80-18
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone2265NoNoNo
Left RearFirestone2455NoNoNo
Right FrontFirestone2260NoNoNo
Right RearFirestone2865NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone