Quick Search

Caterpillar 420F2ST

Caterpillar 420F2ST

Price
$79,900
Year
2017
Working hours
4,056 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Michigan CAT
Saginaw, MI
+1 8669941408
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 420F2ST
Categorybackhoe loader
Serial NumberHWC02266
Unit NumberHWC2266
Catalog Number4853816
Year2017
Hours4,056 h
CountryUnited States
LocationSaginaw, MI
Pricing
Price Excluding Tax79,900 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional informationAIR SUSPENSION SEAT
COUNTER WEIGHT
DIFFERENTIAL LOCK
FRONT AUXILIARY HYDRAULICS
PATTERN CHANGER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1310
  • NoStraight clean machine
  • No
  • Good
  • Good
  • GoodFront mounted bolt on counterweight
  • Good
  • Good
  • GoodIn place amd straight
  • Good
  • Good
  • Good
  • Good
  • GoodStraight
  • Good
  • Good
  • FairLeft lower platform step bent, right slightly bent at mounts
safety items
201
  • Yes
  • Yes
  • Good
  • GoodWorking
  • PoorNot working (needs adjustment)
gauges, operator station, console
1411
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodAll gauges working
  • FairLeft side of upper front windshield cracked
  • Good
  • Good
  • PoorNot working
  • GoodHour meter working reads 4056hr
  • Good
  • GoodWorking am/fm radio
  • Good
  • GoodAir ride seat suspension
  • Good
  • GoodBoth wipers working
engine
700
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Powered by caterpillar C4.4L
  • Warning light goes out when started
  • Normal
  • GoodRed , clean
  • Good
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • GoodBelt drive
  • Good
  • Good
  • GoodIn place and straight
electrical, starting and charging system
600
  • No
  • Yes
  • YesAll flood/warning lights working
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAll floodlights working
transmission
1000
  • YesAuto shift transmission operated good
  • No
  • Yes4-speed powershift with shuttle
  • No
  • Shifted good through speeds
  • Good
  • Good
  • Good
  • Good
  • GoodRide control function working
  • Good
  • GoodPowertrain temperature gauge working
  • GoodStall speed at 300rpms
  • Good
  • Good
steering
800
  • Good
  • Good
  • Good
  • GoodDry
  • Good
  • GoodSteers good
  • Good
  • Good
brake
101
  • PoorNot working, needs adjustment
  • GoodWorking
hydraulics
1410
  • GoodDry
  • Good
  • GoodKickout and front loader auto leveling function working
  • Good
  • GoodPilot operated joystick controls, equipped with pilot pattern switcher valve
  • GoodAuxiliary hydraulics plumbed to left inner loader frame
  • Good
  • GoodBoth dry
  • FairWet at bottom of spool cover
  • GoodBoth dry
  • GoodHydraulic functions operated good
  • Good
  • GoodBoth dry
  • Good
  • Good
comments, misc. repairs, general remarks
  • Runs and operates good
  • Straight, clean, well maintained machine
  • System status report loaded to inspection
axles / final drives
800
  • No
  • GoodWorking
  • Good
  • Good
  • Good4X4 working
  • GoodPinion amd wheel seals are dry
  • Good
  • Good
  • Good
boom & stick
730
  • Good
  • FairVertical turret mounting bushings show aprox 1/4 in play, boom to turret mounting bushings show aprox 3/8in play
  • FairOperated good, shows aprox 3/8in play in wear pads, (can be adjusted)
  • Good
  • Good
  • Good
  • GoodPin type
  • FairSwing cylinder mounting bushings show aprox 1/4 in play
  • Good
  • GoodIn place and working
front bucket
700
  • No
  • 1.5yd
  • 94in wide
  • Good
  • Good
  • Good
  • GoodIn good condition and has a flip left
  • Good
  • Good
  • Good
rear bucket
400
  • Good
  • Good
  • Good
  • GoodOuter teeth show some wear
tires
  • No
  • 12.5/80-18
  • 10.5-R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone (super traction loader)2475NoNoNo
Left RearFirestone (super traction loader)2050NoNoNo
Right FrontFirestone (super traction loader)2370NoNoNo
Right RearFirestone (all traction utility)1750NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering