Caterpillar 420F2ST

Caterpillar 420F2ST

Price
74,000 USD
Year
2016
Working hours
2,859 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2ST
Categorybackhoe loader
Serial NumberHWC01722
Unit NumberUS-1175715
Catalog NumberCU4793713
Manufacturing Year2016
Hours2,859 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax74,000 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
STICK, STANDARDSTICK, STANDARD
4-WHEEL DRIVE4-WHEEL DRIVE
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional informationREAR COUPLER
TIER 4 FINAL
AIR SUSPENSION SEAT
BLUETOOTH RADIO
COUNTER WEIGHT
DIFFERENTIAL LOCK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • emissions
  • front bucket
  • rear bucket
  • tires
general appearance
  • No
  • YesEngine oil sample taken on 6-18-21
  • Good
  • GoodEnclosed
  • Good
  • Good
  • Good
  • FairLeft hand engine cover is cracked
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft hand lower step needs replaced
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodJuly 2021
gauges, operator station, console
  • NoMissing OMM
  • No
  • Yes
  • FairBlower motor does not work
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBlower motor does not work
  • Good
  • Good2859 hrs
  • Good
  • GoodAM/FM/BT
  • Fair
  • Goodair
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTurbocharger
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • Yes
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMissing center ring on steering wheel
brake
  • No
  • 3rd
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairAuxiliary lines on left front are bent
  • FairAuxiliary lines frayed and twisted
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLines frayed and twisted
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
comments, misc. repairs, general remarks
  • Condition- Fair
axles / final drives
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • GoodAuxilary lines on left front are bent
  • Good
  • Good
  • FairLeft hand pad is coming apart
  • Good
  • Good
  • Good
  • Good
  • FairLock works but cable has exposed metal
emissions
  • No
  • 7/8 tank
  • GoodNew D.E.F. header installed 7-27-21
  • Good
front bucket
  • No
  • 94.7"
  • 160901768
  • Good
  • FairDents in back side
  • Good
  • FairWear present
  • Good
  • Good
  • Good
rear bucket
  • Yes183X1A02523
  • CAT/NO TAG
  • 24"
  • Good
  • Good
  • Good
  • Good
  • FairTeeth have uneven wear
tires
  • No
  • 41.25%- all tires mismatched
  • 12.5x80-18
  • 19.5 L24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontHarvest King2376NoYesYes
Left RearFirestone1237NoYesYes
Right FrontFirestone30NoYesYes
Right RearMitas Grip and Ride1852NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Lithuania
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone