Caterpillar 420F2 4EOP

Caterpillar 420F2 4EOP

Price
78,568 USD
Year
2016
Working hours
1709 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2 4EOP
Categorybackhoe loader
Serial NumberHWC01226
Unit NumberE130307
Catalog NumberCU2398049
Manufacturing Year2016
Hours1709 h
CountryUnited States
LocationPrescott, AZ
Pricing
Price Excluding Tax78,568 USD
Tax USD
Price Including Tax USD
Details
Accessories
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationAUX. HYDRAULICS
BUCKET-FRONT/SIZE AND TYPE: 1.5 CYD GP
BUCKET-REAR/SIZE: YES
ENGINE TIER RATING: T4F
TIRE SIZE FRONT: 12.5 80
TIRE SIZE REAR: 19.5 24
PRODUCT LINK: INCLUDES
ROPS: OPEN
DRIVE: 4WD
STICK: EXTENDED
Features
Accessories
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationAUX. HYDRAULICS
BUCKET-FRONT/SIZE AND TYPE: 1.5 CYD GP
BUCKET-REAR/SIZE: YES
ENGINE TIER RATING: T4F
TIRE SIZE FRONT: 12.5 80
TIRE SIZE REAR: 19.5 24
PRODUCT LINK: INCLUDES
ROPS: OPEN
DRIVE: 4WD
STICK: EXTENDED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone