Caterpillar 420F24EOIP

Caterpillar 420F24EOIP

Price
77,188 USD
Year
2017
Working hours
3,654 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F24EOIP
Categorybackhoe loader
Serial NumberHWD01700
Unit NumberE135431
Catalog NumberCU2494495
Manufacturing Year2017
Hours3,654 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax77,188 USD
Tax USD
Price Including Tax USD
Details
Accessories
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional informationAUX. HYDRAULICS
BUCKET-FRONT/SIZE AND TYPE: 1.5 CYD IT
ENGINE TIER RATING: T4F
INTEGRATED TOOL CARRIER
TIRE SIZE FRONT: 12.5 80
TIRE SIZE REAR: 19.5L-24
ROPS: OPEN
DRIVE: 4WD
STICK: EXTENDED
PRODUCT LINK: INCLUDES
Features
Accessories
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional informationAUX. HYDRAULICS
BUCKET-FRONT/SIZE AND TYPE: 1.5 CYD IT
ENGINE TIER RATING: T4F
INTEGRATED TOOL CARRIER
TIRE SIZE FRONT: 12.5 80
TIRE SIZE REAR: 19.5L-24
ROPS: OPEN
DRIVE: 4WD
STICK: EXTENDED
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone