Caterpillar 420F2 4ECB

Caterpillar 420F2 4ECB

Price
91,600 USD
Year
2016
Working hours
452 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2 4ECB
Categorybackhoe loader
Serial NumberHWC01045
Unit Number17G00124
Catalog NumberCU2478808
Manufacturing Year2016
Hours452 h
CountryUnited States
LocationBillings, MT
Pricing
Price Excluding Tax$ 91,600
Tax-
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationAIR CONDITIONER, T4
BEACON, MAGNETIC MOUNT
BUCKET-GP, 1.4 YD3, PO
CAB, DELUXE
COUPLER, PG, MAN.D.LOCK, BHL
COUPLING,QD,THREADED WITH CAPS
CUTTING EDGE, TWO PIECE
ENG SN W7N05591 MSO 5BHMC
ENGINE, 74.5KW,C4.4 ACERT, T4F
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, ST
ID# 15G07415B SN BK150504136
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, COMBINED AUX, E-STICK
MODEL: 420BKT18HD
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PT, 4WD, STD SHIFT
RUST PREVENTATIVE APPLICATOR
SEAT BELT, 3" SUSPENSION
SEAT, DELUXE FABRIC
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES, 340 80R18/19.5L-24, FS
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationAIR CONDITIONER, T4
BEACON, MAGNETIC MOUNT
BUCKET-GP, 1.4 YD3, PO
CAB, DELUXE
COUPLER, PG, MAN.D.LOCK, BHL
COUPLING,QD,THREADED WITH CAPS
CUTTING EDGE, TWO PIECE
ENG SN W7N05591 MSO 5BHMC
ENGINE, 74.5KW,C4.4 ACERT, T4F
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, ST
ID# 15G07415B SN BK150504136
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, COMBINED AUX, E-STICK
MODEL: 420BKT18HD
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PT, 4WD, STD SHIFT
RUST PREVENTATIVE APPLICATOR
SEAT BELT, 3" SUSPENSION
SEAT, DELUXE FABRIC
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES, 340 80R18/19.5L-24, FS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • comments, misc. repairs, general remarks
  • boom & stick
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Good
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Cold starts well- good power
  • Normal
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • 4X4- diff lock fully fucntional
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Auxillary hydraulics plumbed to front and rear.
  • Billings store 4-4-2017
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
  • 18"
  • Good
  • Good
  • Good
  • Good
tires
  • 90%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone