Quick Search

Caterpillar 420F

Caterpillar 420F

Year
2017
Working hours
2,098 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Pocatello, ID
+1 8779914228
Show phone number
Basic information
BrandCaterpillar 420F
Categorybackhoe loader
Serial NumberHWC02195
Unit NumberE0132939
Catalog Number10082224
Year2017
Hours2,098 h
CountryUnited States
LocationPocatello, United States
Pricing
Price Excluding Tax85,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
BUCKET-GP, 1.25 CYDBUCKET-GP, 1.25 CYD
420F2 BHL, HRC420F2 BHL, HRC
TIRES, 4WD, TRACTION, FIRESTNETIRES, 4WD, TRACTION, FIRESTNE
USB POWER PORTUSB POWER PORT
420F2 BHL DCA2420F2 BHL DCA2
BEACON, MAGNETIC MOUNTBEACON, MAGNETIC MOUNT
BUCKET-HD, 24", 6.2 CFTBUCKET-HD, 24", 6.2 CFT
CAB, DELUXECAB, DELUXE
CLEAN EMISSIONS MODULECLEAN EMISSIONS MODULE
COUNTERWEIGHT, 1070 LBSCOUNTERWEIGHT, 1070 LBS
CUTTING EDGE, TWO PIECECUTTING EDGE, TWO PIECE
ENGINEENGINE
HYDRAULICS, MP, 6HYDRAULICS, MP, 6
INSTRUCTIONS, ANSIINSTRUCTIONS, ANSI
LINES COMB AUX E-SLINES COMB AUX E-S
PLATE GROUP - BOOM WEARPLATE GROUP - BOOM WEAR
SEAT BELT, 3" SUSPENSIONSEAT BELT, 3" SUSPENSION
STABILIZER PADS, FLIP-OVERSTABILIZER PADS, FLIP-OVER
Ride ControlRide Control
COLD WEATHER PACKAGE, 120V HRCCOLD WEATHER PACKAGE, 120V HRC
SEAT, DELUXE FABRICSEAT, DELUXE FABRIC
WORKLIGHTS (8) HALOGEN LAMPSWORKLIGHTS (8) HALOGEN LAMPS
ENGINE, 74.5KW,C4.4 ACERT, T4FENGINE, 74.5KW,C4.4 ACERT, T4F
PT, 4WD, STD SHIFTPT, 4WD, STD SHIFT
STICK, EXTENDABLE, 14FTSTICK, EXTENDABLE, 14FT
PRODUCT LINK, CELLULAR, PL641IPRODUCT LINK, CELLULAR, PL641I
AIR CONDITIONER, T4AIR CONDITIONER, T4
Additional informationOnline Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering