Caterpillar 420F

Caterpillar 420F

Price
On Request
Year
2012
Working hours
2,962 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F
Categorybackhoe loader
Serial NumberSKR00192
Unit Number30034061
Catalog NumberCU4848490
Manufacturing Year2012
Hours2,962 h
CountryUnited States
LocationGillette, WY
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional information0122

BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.3 CYD
BUCKET-HD, 24", 6.2 CFT
CAB, DELUXE, AC
COLD WEATHER PACKAGE, 120V HRC
ENGINE, 74.5KW, C4.4 DITA, T4I
HYDRAULICS, GP, 6FCN/8BNK, ST
INSTRUCTIONS, ENGLISH
LINES, COMBINED AUX, E-STICK
MANUAL, PARTS, 420F ST HRC
PT, 4WD, AUTOSHIFT
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
STORAGE, GP-BOX
TIRES 4WD BIAS FIRESTONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone