Caterpillar 420F 4EO

Caterpillar 420F 4EO

Price
56,304 USD
Year
2014
Working hours
3043 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F 4EO
Categorybackhoe loader
Serial NumberSKR03606
Unit NumberE121934
Catalog NumberCU2252219
Manufacturing Year2014
Hours3043 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax56,304 USD
Tax USD
Price Including Tax USD
Details
Accessories
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationBUCKET-FRONT/SIZE AND TYPE: 1.4 CYD GP
STICK: EXTENDED
DRIVE: 4WD
PRODUCT LINK: INQUIRE FOR OPTIONS ON
ROPS: OPEN
Features
Accessories
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationBUCKET-FRONT/SIZE AND TYPE: 1.4 CYD GP
STICK: EXTENDED
DRIVE: 4WD
PRODUCT LINK: INQUIRE FOR OPTIONS ON
ROPS: OPEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone