Caterpillar 420F 4EO

Caterpillar 420F 4EO

Price
55,568 USD
Year
2014
Working hours
3025 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F 4EO
Categorybackhoe loader
Serial NumberSKR03402
Unit NumberE121925
Catalog NumberCU2252440
Manufacturing Year2014
Hours3025 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$ 55,568
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationBUCKET-FRONT/SIZE AND TYPE: 1.4 CYD GP
DRIVE: 4WD
ROPS: OPEN
PRODUCT LINK: INCLUDES
STICK: EXTENDED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone