Caterpillar 420F

Caterpillar 420F

Price
66,000 USD
Year
2015
Working hours
1293 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F
Categorybackhoe loader
Serial NumberSKR04951
Unit NumberCR30977
Catalog NumberCU4494167
Manufacturing Year2015
Hours1293 h
CountryUnited States
LocationPiscataway, NJ
Pricing
Price Excluding Tax$ 66,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBATTERY, HEAVY DUTY
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.4 CYD
CAB, DELUXE, AC
COUNTERWEIGHT, 1015 LBS
COUPLING, QUICK DISCONNECT
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW, C4.4 DITA, T4I
FENDERS, FRONT
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, ST
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, COMBINED AUX, E-STICK
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PRODUCT LINK, SATELLITE PL321
PT, 4WD, STD SHIFT
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES, 4WD BIAS, GOODYEAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY, INC.See InventoryWebsiteSelect contact
Cat Used
Telephone:+1 732 8853140
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone