Caterpillar 420F2ST

Caterpillar 420F2ST

Price
63,600 USD
Year
2015
Working hours
827 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2ST
Categorybackhoe loader
Serial NumberHWC00625
Unit NumberUS-1152327
Catalog NumberCU4837837
Manufacturing Year2015
Hours827 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax63,600 USD
Tax-
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
OROPSOROPS
RIDE CONTROLRIDE CONTROL
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, STANDARDSTICK, STANDARD
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional informationCOUNTER WEIGHT
DIFFERENTIAL LOCK
PATTERN CHANGER
TIER 4 FINAL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • emissions
  • front bucket
  • rear bucket
  • tires
general appearance
  • No
  • YesEngine sample taken 10-4-21 @ 825 hrs
  • Good
  • GoodOpen ROPS
  • GoodFront bottom mount
  • Good
  • Good
  • GoodLeft engine panel liner damaged
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • FairUpper grill hinge mount bent
  • Good
  • Good
  • FairLeft lower step bent. Right step bent.
safety items
  • Yes
  • Yesiso 3471-2008
  • Yes
  • Good
  • Good
  • Good
  • GoodSwing lock pin holder bent
  • GoodInstalled October 2021
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good827 hours
  • Good
  • Good
  • GoodAir suspension
  • Good
engine
  • No
  • No
  • Yes2015 Nonroad
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • None
  • GoodServiced 10-26-21 @ 825 hrs
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • GoodPerformed service 10-26-21 @ 825 hrs
  • Good
  • GoodTurbo
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • FairMissing cover
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodServiced 10-26-21 @ 825 hrs
  • Good
steering
  • Good
  • Good
  • Good
  • GoodTilt
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWheel
brake
  • No
  • 3rd forward to high idle
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • FairSettles after setting, leaking around front seal
  • Good
  • Good
  • GoodServiced 10-26-21 @ 825 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
comments, misc. repairs, general remarks
  • Retail Fair
axles / final drives
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • FairLeft outrigger guard strap not bent
  • Good
  • Good
  • FairHolder bent
  • FairUpper pin bolt broken off
  • Good
emissions
  • No
  • 90%
  • Good
  • Good
front bucket
  • No
  • 89 inch
  • CAT, S/N - 150204181
  • Good
  • FairConcrete residue in bucket
  • Good
  • FairWear present on BOE - can be turned
  • FairBucket return kick out not functioning
  • Good
  • Good
  • Good
rear bucket
  • No
  • CAT
  • 24 inch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 43%
  • 12.5 18-80
  • Front tires needing replaced
  • 19.5 L24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone Super Traction Loader515NoYesYes
Left RearFirestone All Traction Utility2573NoYesYes
Right FrontFirestone Super Traction Loader412NoYesYes
Right RearFirestone All Traction Utility2573NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Lithuania
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone