Caterpillar 420F

Caterpillar 420F

Price
70,354 USD
Year
2014
Working hours
891 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F
Categorybackhoe loader
Serial NumberSKR03111
Catalog NumberCU4500050
Manufacturing Year2014
Hours891 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 70,354
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
RIDE CONTROLRIDE CONTROL
BUCKET, GPBUCKET, GP
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional InformationAIR SUSPENSION SEAT
COUNTER WEIGHT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Fairfaded
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairscratched and faded
  • Good
  • Good
  • bent
safety items
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Fairdate tag outdated
gauges, operator station, console
  • No
  • No
  • No
  • FairLatches stuck left cubby plastic broken door latch inop
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodair
  • FairFaded
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • FairSupply line wet
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • FairStiff
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • All
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairmovement
  • Good
  • Good
attachments / work tools
  • Extra bucket cat 24 in. Tips fair
axles / final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Hammer pocket tore off
  • Fairdented and gouged
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
front bucket
  • 1.4 yd
  • Cat
  • Fairdented
  • Fairdented
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
  • Yes
  • Cp
  • 18 in
  • Good
  • Fairmovement
  • Good
  • Good
  • Fairwore but functional
tires
  • No
  • 12.5/80-18
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone16NoYesYes
Left RearFirestone27NoYesYes
Right FrontFirestone18NoYesYes
Right RearFirestone27NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone