Caterpillar 420F 4EO P

Caterpillar 420F 4EO P

Price
74,152 USD
Year
2015
Working hours
1240 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F 4EO P
Categorybackhoe loader
Serial NumberSKR04666
Unit NumberE125717
Catalog NumberCU2257829
Manufacturing Year2015
Hours1240 h
CountryUnited States
LocationShow Low, AZ
Pricing
Price Excluding Tax$ 74,152
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationAUX. HYDRAULICS
BUCKET-FRONT/SIZE AND TYPE: 1.4CYD GP
DRIVE: 4WD
STICK: EXTENDED
PRODUCT LINK: INQUIRE FOR OPTIONS ON
ROPS: OPEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone