Caterpillar 420F2 4ECP

Caterpillar 420F2 4ECP

Price
100,464 USD
Year
2017
Working hours
1179 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2 4ECP
Categorybackhoe loader
Serial NumberHWC02173
Unit NumberE135428
Catalog NumberCU2509984
Manufacturing Year2017
Hours1179 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 100,464
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationAIR CONDITIONING
AUX. HYDRAULICS
BUCKET-FRONT/SIZE AND TYPE: 1.5 CYD GP
COMMENTS: HYD THUMB
ENGINE TIER RATING: T4F
TIRE SIZE FRONT: 12.5 80
TIRE SIZE REAR: 19.5L-24
HEATER
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
DRIVE: 4WD
STICK: EXTENDED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone