Caterpillar 420F24ECP

Caterpillar 420F24ECP

Price
72,000 USD
Year
2018
Working hours
3,620 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F24ECP
Categorybackhoe loader
Serial NumberHWC03889
Unit NumberCN12663
Catalog NumberCU4828024
Manufacturing Year2018
Hours3,620 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax72,000 USD
Tax-
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional informationHEATER
ECM DOWNLOAD
DRIVE: 4WD
TIRE SIZE FRONT: 12.5/80-18
STICK: EXTENDED
TIRE SIZE REAR: 19.5L24
AIR CONDITIONING
PRODUCT LINK: INCLUDES
BUCKET-FRONT/SIZE AND TYPE: 1.5YD GP
ROPS: ENCLOSED
ENGINE TIER RATING: TIER FOUR FINAL
BUCKET-REAR/SIZE: 24IN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone