Caterpillar 420F2ST

Caterpillar 420F2ST

Price
75,800 USD
Year
2016
Working hours
2560 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2ST
Categorybackhoe loader
Serial NumberHWC00886
Unit NumberE145757
Catalog NumberCU4382885
Manufacturing Year2016
Hours2560 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$ 75,800
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBUCKET-REAR/SIZE: 24 IN
BUCKET-FRONT/SIZE AND TYPE: 1.5 YD GP
ENGINE TIER RATING: TIER FOUR FINAL
ECM DOWNLOAD
HEATER
AIR CONDITIONING
TIRE SIZE FRONT: 12.5/80-18
TIRE SIZE REAR: 19.5L24
DRIVE: 4WD
STICK: EXTENDED
ROPS: ENCLOSED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • emissions
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodGrill is slightly bent at top
  • FairBoth rubber bumpers are split and cracked
  • Good
  • Good
  • Yes
  • YesEngine, transmission and hydraulic
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodVent temperature 50. Ambient temperature 94
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir
  • Good
  • FairRear windshield wiper motor is loose **Tighten**
  • Yes
  • YesCD
  • Yes
engine
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
cooling system
  • FairBelt is rubbed and coming apart **Replace Belt**
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWheel
brake
  • Good
  • Good
  • No
  • All
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • First Inspection
  • Final Inspection
  • Install PLink and register to Empire
  • Wash
  • PM1 Service
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
boom & stick
  • Good
  • Good
  • FairE Stick needs adjusted **Adjust**
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • Good
  • No
front bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • 1.5 yd. 94.5 “
  • 1507015538
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Cat
  • 24”
tires
  • Yes
  • 12.5/80-18
  • 19.5L24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGoodyear1349NoYesYes
Left RearGoodyear2985NoYesYes
Right FrontGoodyear1036NoYesYes
Right RearGoodyear2882NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone