Caterpillar 420F 4AE

Caterpillar 420F 4AE

Price
85,000 USD
Year
2019
Working hours
165 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F 4AE
Categorybackhoe loader
Serial NumberHWC04684
Unit NumberHWC4684
Catalog NumberCU4674372
Manufacturing Year2019
Hours165 h
CountryUnited States
LocationSpringdale, AR
Pricing
Price Excluding Tax85,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationSERIALIZED TECHNICAL MEDIA KIT
BUCKET-GP, 1.4 YD3, PO
COUNTERWEIGHT, 1015 LBS
LANE 2 ORDER
RADIO, FM BLUETOOTH
PRODUCT LINK, CELLULAR, PL641I
CAB, DELUXE
BELT, SEAT, 2" SUSPENSION
INSTRUCTIONS, ANSI
RUST PREVENTATIVE APPLICATOR
POWERTRAIN, 4WD, POWERSHIFT
AIR CONDITIONER, T4
STICK, EXTENDABLE, 14FT
STABILIZER PADS, FLIP-OVER
COLD WEATHER PACKAGE, 120V HRC
GUARD, STABILIZER
TIRES, 340 80-18/500 70-24, MX
HYDRAULICS, GP, 6FCN/8BNK, ST
PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW,C4.4 ACERT, T4F
WORKLIGHTS (8) HALOGEN LAMPS
SEAT, DELUXE FABRIC, HEATED
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationSERIALIZED TECHNICAL MEDIA KIT
BUCKET-GP, 1.4 YD3, PO
COUNTERWEIGHT, 1015 LBS
LANE 2 ORDER
RADIO, FM BLUETOOTH
PRODUCT LINK, CELLULAR, PL641I
CAB, DELUXE
BELT, SEAT, 2" SUSPENSION
INSTRUCTIONS, ANSI
RUST PREVENTATIVE APPLICATOR
POWERTRAIN, 4WD, POWERSHIFT
AIR CONDITIONER, T4
STICK, EXTENDABLE, 14FT
STABILIZER PADS, FLIP-OVER
COLD WEATHER PACKAGE, 120V HRC
GUARD, STABILIZER
TIRES, 340 80-18/500 70-24, MX
HYDRAULICS, GP, 6FCN/8BNK, ST
PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW,C4.4 ACERT, T4F
WORKLIGHTS (8) HALOGEN LAMPS
SEAT, DELUXE FABRIC, HEATED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • boom & stick
  • rear bucket
  • tires
general appearance
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • No
  • Red ELC and is full
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Cat bucket
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
  • 36” Cat bucket
  • Good
  • Good
  • Good
  • Good
tires
  • Front 12.5/80-18 Rear 19.5L-24 Tires still look brand new with no cuts of any kind
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin27NoNoNo
Left RearMichelin32NoNoNo
Right FrontMichelin28NoNoNo
Right RearMichelin32NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 570 3240
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone