Caterpillar 420F2 4EO

Caterpillar 420F2 4EO

Price
83,343 USD
Year
2016
Working hours
953 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2 4EO
Categorybackhoe loader
Serial NumberHWC01348
Unit NumberE154113
Catalog NumberCU4539393
Manufacturing Year2016
Hours953 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$ 83,343
Tax-
Price Including Tax-
Features
Additional InformationCOMMENTS: LEVER CONTROLS, DIFF LOCK.
STICK: EXTENDED
DRIVE: 2WD
BUCKET-REAR/SIZE: 16"
ROPS: OPEN
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • emissions
  • front bucket
  • rear bucket
  • tires
general appearance
  • Yes
  • YesEngine, transmission and hydraulic
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDoor covering radiator is bent
  • Good
  • GoodNo signs of contamination
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairGrill is bent and has holes pushed through
  • FairLeft bumper is ripped
  • Good
  • FairLeft lower step is bent
safety items
  • YesLeft front post has been drill 4 times
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good2/16
gauges, operator station, console
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorBottom seat cushion is weathered and cracked, top seat cushions has holes
  • GoodAir
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • FairAir filter is dirty is dirty
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Good
  • GoodBattery box needs cleaned out
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSteering wheel has a chunk out of it
brake
  • No
  • All
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodE stick cylinder drifts off
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • First Inspection
  • Machine going to auction. Please leave to the side for now.
axles / final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Swing pivot top and bottom pins and bearing some movement
  • FairBoom guard has loose and missing hardware
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • No
  • 90%
front bucket
  • 1.5 yd. 94.7”
  • 150501472
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
  • Yes
  • Cat
  • 24”
  • Good
  • Good
  • Good
  • FairSides have some dents
  • FairTeeth are worn
tires
  • No
  • 12.5/80
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone9NoYesYes
Left RearFirestone26NoYesYes
Right FrontFirestone10NoYesYes
Right RearFirestone26NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone