Caterpillar 420F 4H

Caterpillar 420F 4H

Price
69,300 USD
Year
2017
Working hours
559 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F 4H
Categorybackhoe loader
Serial NumberHWC02492
Unit NumberHWC2492
Catalog NumberCU4427314
Manufacturing Year2017
Hours559 h
CountryUnited States
LocationRussellville, AR
Pricing
Price Excluding Tax$ 69,300
Tax-
Price Including Tax-
Features
Additional InformationBELT, SEAT, 2" SUSPENSION
CANOPY, BASE
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 530 LBS
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW,C4.4 ACERT, T4F
GUARD, STABILIZER
HYDRAULICS, GP, 5FCN/7BNK, ST
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, COMBINED AUX, STD STICK
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR, PL641I
PT, 4WD, STD SHIFT
RUST PREVENTATIVE APPLICATOR
SEAT, VINYL
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 14FT
TIRES, 12.5 80/19.5L-24, FS
WORKLIGHTS (8) HALOGEN LAMPS
COUPLER, PG, MAN.D.LOCK, BHL F
BUCKET-GP, 1.4 YD3, PO
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • boom & stick
  • rear bucket
  • tires
general appearance
  • Nice looking machine
  • GoodCab looks good
  • Good
  • Good
  • GoodLooks good
  • GoodLooks good
  • Good
  • Good
  • Good
  • FairStreet pads are worn
  • Good
  • Good
  • Good
  • GoodGood and straight
  • Good
  • GoodSteps look good
safety items
  • Yes
  • Yes
  • Yes
  • Safety items work good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Operator station looks good
  • GoodConsoles and plastic still looks good
  • Good
  • GoodMirror is good
  • GoodHour meter working good
  • Good
  • GoodSeat cushions still look good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • No
  • Red ELC and is full
  • Engine starts and runs good on a 31 degree day
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Cooling system looks good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Electrical system works good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Transmission shifts good thru all gears
  • Good
  • Good
  • Good
  • Good
steering
  • Machine steers good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • Brakes work good
  • Good
  • Good
hydraulics
  • No
  • Hydraulic system looks good and works good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Bucket kickout works good
  • No
  • GoodBottom looks good
  • Good
  • FairCutting edge needs flipped
  • Good
  • Good
final drives
  • No
  • Final drives look good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine starts, runs and operates good.
boom & stick
  • Boom and stick are still tight
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
  • No rear bucket at time of inspection
  • Machine has a manual coupler on the rear
  • Good
tires
  • Front tires 12.5/80-18 Rear tires 19.5L-24. All of the tires have minor thread cuts that don’t seem to affect the integrity of the tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone12NoYesNo
Left RearFirestone24NoYesNo
Right FrontFirestone13NoYesNo
Right RearFirestone24NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Riggs Used Equipment
Telephone:+1 5015703272
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone